SBOS927B May 2019 – October 2021 ALM2402F-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | TA = 25°C | ±1 | ±7 | mV | ||
TA = –40°C to +125°C | ±15 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | 65 | μV/°C | |||
PSRR | Input offset voltage versus power supply | VS = 4.5 V to 10 V | 82 | 94 | dB | ||
VS = 4.5 V to 10 V, TA = –40°C to +125°C | 75 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | TA = 25°C | 0.5 | ±2 | nA | ||
TA = –40°C to +125°C | ±30 | ||||||
IOS | Input offset current | TA = 25°C | ±2 | ±2 | nA | ||
TA = –40°C to +125°C | ±9 | ||||||
NOISE | |||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 35 | μVPP | ||||
5.5 | µVRMS | ||||||
eN | Input voltage noise density | f = 1 kHz | 115 | nV/√ Hz | |||
iN | Input current noise | f = 1 kHz | 20 | fA/√ Hz | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage | 0.2 | (V+) – 1.2 | V | |||
CMRR | Common-mode rejection ratio | 0.2 V < VCM < (V+) – 1.2 V | 80 | 95 | dB | ||
TA = –40℃ to +125℃, 0.2 V < VCM < (V+) – 1.2 V | 52 | ||||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | 0.3 V < VO < (VS) – 1.5 V, RL = 10 kΩ | TA = 25°C | 85 | 93 | dB | |
TA = –40°C to +125°C | 60 | ||||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | CL = 15 pF | 1.3 | MHz | |||
SR | Slew rate | 2-V step, G = +1 V/V, CL = 50 pF | 1.7 | V/μs | |||
tS | Settling time | To 0.1%, 2-V step , G = +1 V/V | 2 | μs | |||
Overload recovery time | VIN × (–1) × gain > VS | 5 | μs | ||||
THD+N | Total harmonic distortion + noise | VS = 5 V, VO = 2.82 VPP, G = +2 V/V, f = 1 kHz, RL = 100 Ω | –73 | dB | |||
OUTPUT | |||||||
Vo | Voltage output swing from rail | Positive rail, VID = 100 mV | TA = 25°C | 0.3 | 0.5 | mV | |
TA = –40°C to +125℃, ISINK = 200 mA | 130 | 300 | |||||
TA = –40°C to +125℃, ISINK = 100 mA | 60 | 150 | |||||
Negative rail, VID = 100 mV | TA = 25°C | 0.4 | 0.6 | mV | |||
TA = –40°C to +125℃, ISINK = 200 mA | 200 | 575 | |||||
TA = –40°C to +125℃, ISINK = 100 mA | 100 | 200 | |||||
ISC | Short-circuit current | Sinking (short to supply) | 500 | mA | |||
Sourcing (short to ground) | 550 | ||||||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 A, TA = 25℃ | 4 | 4.5 | mA | ||
IO = 0 A, TA = –40°C to +125°C | 5 | ||||||
VOTF/SH_DN = 0 V | 0.5 | ||||||
TEMPERATURE | |||||||
Thermal shutdown | 165 | °C | |||||
Thermal shutdown recovery | 159 | °C | |||||
VOL_OTF | Overtemperature fault low voltage | RPULLUP = 2.5 kΩ, VPULLUP = 5.0 V | 400 | mV | |||
VIH_OTF | Amplifier enable voltage | 1 | V | ||||
VIL_OTF | Amplifier disable voltage | 0.35 | V |