SBOSA37A November 2020 – March 2023 ALM2403-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN1– | Input | Inverting op amp input for channel 1 |
2 | IN1+ | Input | Noninverting op amp input for channel 1 |
3 | OTF/SH_DN | Input/Output | Overtemperature flag and shutdown (see Table 7-1, Shutdown Truth Table) |
4 | IN2+ | Input | Noninverting op amp input for channel 2 |
5 | IN2– | Input | Inverting op amp input for channel 2 |
6, 14 | V– | — | Negative supply pin (both negative supply pins must be used and connected together) |
7, 8 | NC | — | No internal connection (do not connect) |
9 | OUT2 | Output | Op amp output for channel 2 |
10, 11, 12 | V+ | — | Positive supply pin |
13 | OUT1 | Output | Op amp output for channel 1 |
Thermal Pad | Thermal Pad | — | Connect the exposed thermal pad to the most negative supply on the device, V–, for best thermal performance. The thermal pad can also be left floating electrically; the heat spread of the pad can be thermally maximized and conducted into the PCB. |