SBOSA37A November 2020 – March 2023 ALM2403-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Ambient temperature range | –40°C to +125°C |
Available supply voltages | 15 V |
EMC capacitance (CL) | 10 nF |
Resolver excitation input voltage | 7 VRMS |
Excitation frequency | 10 kHz |
PWM signal frequency | 320 kHz |
PWM signal amplitude | 3.3 V |
Functional safety capable | Yes |
Short-to-battery protection | Yes |