SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
---|---|---|---|---|
EQEP0_A (1) | I | EQEP Quadrature Input A | D15, N16, Y2 | B10, L5 |
EQEP0_B (1) | I | EQEP Quadrature Input B | C16, N17, W2 | B11, J2 |
EQEP0_I (1) | IO | EQEP Index | A16, R20, T6, Y5 | A9, R2, T4 |
EQEP0_S (1) | IO | EQEP Strobe | B16, R19, V3 | B9, M2 |