SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
---|---|---|---|---|
GPIO1_0 | IO | General Purpose Input/Output | Y1 | J3 |
GPIO1_1 | IO | General Purpose Input/Output | R4 | J4 |
GPIO1_2 | IO | General Purpose Input/Output | U2 | G1 |
GPIO1_3 | IO | General Purpose Input/Output | V2 | H1 |
GPIO1_4 | IO | General Purpose Input/Output | AA2 | K2 |
GPIO1_5 | IO | General Purpose Input/Output | R3 | F2 |
GPIO1_6 | IO | General Purpose Input/Output | T3 | H2 |
GPIO1_7 | IO | General Purpose Input/Output | T1 | E2 |
GPIO1_8 | IO | General Purpose Input/Output | T2 | H5 |
GPIO1_9 | IO | General Purpose Input/Output | W6 | Y3 |
GPIO1_10 | IO | General Purpose Input/Output | AA5 | U1 |
GPIO1_11 | IO | General Purpose Input/Output | Y3 | L1 |
GPIO1_12 | IO | General Purpose Input/Output | AA3 | K1 |
GPIO1_13 | IO | General Purpose Input/Output | R6 | N1 |
GPIO1_14 | IO | General Purpose Input/Output | V4 | N2 |
GPIO1_15 | IO | General Purpose Input/Output | T5 | N4 |
GPIO1_16 | IO | General Purpose Input/Output | U4 | N3 |
GPIO1_17 | IO | General Purpose Input/Output | U1 | E1 |
GPIO1_18 | IO | General Purpose Input/Output | V1 | K4 |
GPIO1_19 | IO | General Purpose Input/Output | W1 | G2 |
GPIO1_20 | IO | General Purpose Input/Output | Y2 | L5 |
GPIO1_21 | IO | General Purpose Input/Output | W2 | J2 |
GPIO1_22 | IO | General Purpose Input/Output | V3 | M2 |
GPIO1_23 | IO | General Purpose Input/Output | T4 | L2 |
GPIO1_24 | IO | General Purpose Input/Output | W3 | L3 |
GPIO1_25 | IO | General Purpose Input/Output | P4 | E3 |
GPIO1_26 | IO | General Purpose Input/Output | R5 | F5 |
GPIO1_27 | IO | General Purpose Input/Output | W5 | T5 |
GPIO1_28 | IO | General Purpose Input/Output | R1 | F4 |
GPIO1_29 | IO | General Purpose Input/Output | Y5 | R2 |
GPIO1_30 | IO | General Purpose Input/Output | V6 | U2 |
GPIO1_31 | IO | General Purpose Input/Output | W4 | P1 |
GPIO1_32 | IO | General Purpose Input/Output | Y4 | P2 |
GPIO1_33 | IO | General Purpose Input/Output | T6 | T4 |
GPIO1_34 | IO | General Purpose Input/Output | U6 | R5 |
GPIO1_35 | IO | General Purpose Input/Output | U5 | M4 |
GPIO1_36 | IO | General Purpose Input/Output | AA4 | T3 |
GPIO1_37 | IO | General Purpose Input/Output | V5 | T1 |
GPIO1_38 | IO | General Purpose Input/Output | P5 | D1 |
GPIO1_39 | IO | General Purpose Input/Output | R2 | F3 |
GPIO1_40 | IO | General Purpose Input/Output | P2 | E4 |
GPIO1_41 | IO | General Purpose Input/Output | P3 | D2 |
GPIO1_42 (2) | IO | General Purpose Input/Output | D12 | |
GPIO1_43 | IO | General Purpose Input/Output | C13 | B7 |
GPIO1_44 | IO | General Purpose Input/Output | D13 | B8 |
GPIO1_45 | IO | General Purpose Input/Output | A13 | A8 |
GPIO1_46 | IO | General Purpose Input/Output | A14 | C9 |
GPIO1_47 (2) | IO | General Purpose Input/Output | B14 | |
GPIO1_48 (2) | IO | General Purpose Input/Output | D14 | |
GPIO1_49 (2) | IO | General Purpose Input/Output | C14 | |
GPIO1_50 (2) | IO | General Purpose Input/Output | B15 | |
GPIO1_51 (2) | IO | General Purpose Input/Output | A15 | |
GPIO1_52 | IO | General Purpose Input/Output | D15 | B10 |
GPIO1_53 | IO | General Purpose Input/Output | C16 | B11 |
GPIO1_54 | IO | General Purpose Input/Output | B16 | B9 |
GPIO1_55 | IO | General Purpose Input/Output | A16 | A9 |
GPIO1_56 | IO | General Purpose Input/Output | E15 | B12 |
GPIO1_57 | IO | General Purpose Input/Output | E14 | A12 |
GPIO1_58 | IO | General Purpose Input/Output | D16 | C11 |
GPIO1_59 | IO | General Purpose Input/Output | E16 | A11 |
GPIO1_60 | IO | General Purpose Input/Output | A17 | B13 |
GPIO1_61 | IO | General Purpose Input/Output | B17 | A14 |
GPIO1_62 | IO | General Purpose Input/Output | C17 | B14 |
GPIO1_63 | IO | General Purpose Input/Output | D17 | A15 |
GPIO1_64 (3) | IO | General Purpose Input/Output | A18 | B16 |
GPIO1_65 (4) | IO | General Purpose Input/Output | B18 | B15 |
GPIO1_66 | IO | General Purpose Input/Output | C18 | A17 |
GPIO1_67 | IO | General Purpose Input/Output | B19 | B18 |
GPIO1_68 (1) | IO | General Purpose Input/Output | D18 | |
GPIO1_69 | IO | General Purpose Input/Output | A19 | A18 |
GPIO1_70 (1) (5) | IO | General Purpose Input/Output | C19 | |
GPIO1_71 (1) | IO | General Purpose Input/Output | K18 | K18 |
GPIO1_72 (1) | IO | General Purpose Input/Output | K19 | K20 |
GPIO1_73 (1) | IO | General Purpose Input/Output | L21 | J19 |
GPIO1_74 (1) | IO | General Purpose Input/Output | K21 | J18 |
GPIO1_75 (1) | IO | General Purpose Input/Output | L20 | J20 |
GPIO1_76 (1) | IO | General Purpose Input/Output | J19 | J21 |
GPIO1_77 (1) | IO | General Purpose Input/Output | D19 | B17 |
GPIO1_78 (1) | IO | General Purpose Input/Output | C20 | C16 |
GPIO1_79 | IO | General Purpose Input/Output | E19 | B19 |