SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
---|---|---|---|---|
VMON_1P8_MCU | A | Voltage monitor input for 1.8V MCU power supply | K16 | |
VMON_1P8_SOC | A | Voltage monitor input for 1.8V SoC power supply | E12 | F14 |
VMON_3P3_MCU | A | Voltage monitor input for 3.3V MCU power supply | F13 | |
VMON_3P3_SOC | PWR | Voltage monitor input for 3.3V SoC power supply | F14 | E15 |
VMON_VSYS | A | Voltage monitor input, fixed 0.45V (+/-3%) threshold. Use with external precision voltage divider to monitor a higher voltage rail such as the PMIC input supply. | K10 | G13 |