The Dual Mode Timer (DMTIMER) module supports the following main features:
- Interrupts generated on overflow, compare, and capture events
- Free running 32-bit upward counter
- Supported operating modes:
- Compare and capture modes
- Auto-reload mode
- Start-stop mode
- Programmable divider clock source (2n with n=[0:8])
- Dedicated input trigger for capture mode, and dedicated output trigger/PWM (pulse width modulation) signal
- On the fly read/write register (while counting)
- Generate 1-ms tick with 32768-Hz functional clock
For more information, see Timers section in Peripherals chapter in the device TRM.