SPRSP65G April 2021 – May 2024 AM2431 , AM2432 , AM2434
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Signal Name [1] | Signal Type [2] | Description [3] | ALV PIN [4] | ALX PIN [4] |
---|---|---|---|---|
SPI3_CLK | IO | SPI Clock | U4 | N3 |
SPI3_CS0 | IO | SPI Chip Select 0 | U1 | E1 |
SPI3_CS1 | IO | SPI Chip Select 1 | T5 | N4 |
SPI3_CS2 | IO | SPI Chip Select 2 | V12 | AA13 |
SPI3_CS3 | IO | SPI Chip Select 3 | V15 | Y14 |
SPI3_D0 | IO | SPI Data 0 | R6 | N1 |
SPI3_D1 | IO | SPI Data 1 | V4 | N2 |