SPRSP81C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
VDD | PWR | 1.2V Core supply | E11, E9, F11, F9, G13, G14, G5, G6, K13, K14, K5, K6, N13, N14, N5, N6, R9 | E11, E9, F11, F9, G13, G14, G5, G6, K13, K14, K5, K6, N13, N14, N5, N6, R9 | E11, E9, F11, F9, G13, G14, G5, G6, K13, K14, K5, K6, N13, N14, N5, N6, R9 |
VDDA18 | PWR | 1.8V Analog supply | R11, R8 | R11, R8 | R11, R8 |
VDDA18_LDO (1) (2) | PWR | 1.8V Analog LDO Output | R6 | R6 | R6 |
VDDA18_OSC_PLL | PWR | 1.8V OSC PLL supply | R4 | R4 | R4 |
VDDA33 | PWR | 3.3V Analog supply | P11, P7, P9 | P11, P7, P9 | P11, P7, P9 |
VDDAR1 | PWR | 1.2V SRAM Array supply | J15 | J15 | J15 |
VDDAR2 | PWR | 1.2V SRAM Array supply | D10 | D10 | D10 |
VDDAR3 | PWR | 1.2V SRAM Array supply | H3 | H3 | H3 |
VDDS18 | PWR | 1.8V IO supply | D6, E15, L4, N15 | D6, E15, L4, N15 | D6, E15, L4, N15 |
VDDS18_LDO (1) (3) | PWR | 1.8V Digital LDO Output | T3 | T3 | T3 |
VDDS33 | PWR | 3.3V IO supply | D12, D8, H15, H4, L15, P4, R15 | D12, D8, H15, H4, L15, P4, R15 | D12, D8, H15, H4, L15, P4, R15 |
VPP | PWR | eFuse ROM programming supply | N3 | N3 | N3 |
VSS | GND | Ground | A1, A18, E10, E12, E13, E14, E5, E6, E7, E8, F10, F12, F13, F14, F5, F6, F7, F8, G10, G11, G12, G7, G8, G9, H10, H11, H12, H13, H14, H5, H6, H7, H8, H9, J10, J11, J12, J13, J14, J5, J6, J7, J8, J9, K10, K11, K12, K7, K8, K9, L10, L11, L12, L13, L14, L5, L6, L7, L8, L9, M10, M11, M12, M13, M14, M5, M6, M7, M8, M9, N10, N11, N12, N7, N8, N9, P13, P14, P5, T2, V18 | A1, A18, E10, E12, E13, E14, E5, E6, E7, E8, F10, F12, F13, F14, F5, F6, F7, F8, G10, G11, G12, G7, G8, G9, H10, H11, H12, H13, H14, H5, H6, H7, H8, H9, J10, J11, J12, J13, J14, J5, J6, J7, J8, J9, K10, K11, K12, K7, K8, K9, L10, L11, L12, L13, L14, L5, L6, L7, L8, L9, M10, M11, M12, M13, M14, M5, M6, M7, M8, M9, N10, N11, N12, N7, N8, N9, P13, P14, P5, T2 | A1, A18, E10, E12, E13, E14, E5, E6, E7, E8, F10, F12, F13, F14, F5, F6, F7, F8, G10, G11, G12, G7, G8, G9, H10, H11, H12, H13, H14, H5, H6, H7, H8, H9, J10, J11, J12, J13, J14, J5, J6, J7, J8, J9, K10, K11, K12, K7, K8, K9, L10, L11, L12, L13, L14, L5, L6, L7, L8, L9, M10, M11, M12, M13, M14, M5, M6, M7, M8, M9, N10, N11, N12, N7, N8, N9, P13, P14, P5, T2 |
VSSA | AGND | Analog Ground | P10, P12, P6, P8, R13, R5, V1, V16 | P10, P12, P6, P8, R13, R5, V1, V18 | P10, P12, P6, P8, R13, R5, V1, V18 |