SPRSP81C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
RSVD_J16 | RSVD | Reserved (RSVD_J16). This pin must be connected to 1.2 V supply (VDD). | J16 | J16 | J16 |
RSVD_P15 | RSVD | Reserved (RSVD_P15). This pin must be left unconnected. | P15 | P15 | |
RSVD_T4 | RSVD | Reserved (RSVD_T4). This pin must be connected to ground (VSS). | T4 | T4 | T4 |
RSVD_U1 | RSVD | Reserved (RSVD_U1). This pin must be connected to ground (VSS). | U1 | U1 | U1 |
RSVD_U3 | RSVD | Reserved (RSVD_U3). This pin must be left unconnected. | U3 | U3 | U3 |
RSVD_V2 | RSVD | Reserved (RSVD_V2). This pin must be left unconnected. | V2 | V2 | V2 |