SPRSP81C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Fxtal | Crystal Parallel Resonance Frequency (Fundamental mode oscillation only) | –50ppm | 25 | 50ppm | MHz |
Duty Cycle | Duty cycle output of XTAL | 45 | 50 | 55 | % |
CC1 | Capacitance of CL1 + CPCBXI | 12 | 24 | pF | |
CC2 | Capacitance of CL2 + CPCBXO | 12 | 24 | pF | |
Cshunt | Crystal Circuit Shunt Capacitance | 5 | pF | ||
ESRxtal | Crystal Effective Series Resistance | 46 | Ω |