SPRSP81C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
PARAMETER | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
CVDD | 1.2V VDD (Cap) | 10 | µF | ||
CVDDS33 | 3.3V VDDS (Cap) | 10 | µF | ||
CVDDA33 | 3.3V VDDA (Cap) | 10 | µF | ||
CVDDS18 | 1.8V VDDS (Cap) | 0.1 | µF | ||
CVDDA18 | 1.8V VDDA (Cap) | 0.1 | µF | ||
CVPP | 1.7V VPP (Cap) | 0.1 | µF | ||
CVDDS18_LDO | 1.8V LDO VDDS (Cap) | 3.3 | µF | ||
CVDDA18_LDO | 1.8V LDO VDDA (Cap) | 4.7 | µF | ||
CADC_VREF | ADC VREFHI (Cap) | 4.7 | µF |