SPRSP81C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
Normal Mode | ||||||
SM1 | tc(SPICLK) | Cycle time, spi_sclk | 20 | ns | ||
SM2 | tw(SPICLKL) | Typical Pulse duration, spi_sclk low | –1 + 0.5P(1) | ns | ||
SM3 | tw(SPICLKH) | Typical Pulse duration, spi_sclk high | –1 + 0.5P(1) | ns | ||
SM6 | td(SPICLK-SIMO) | Delay time, spi_sclk active edge to spi_d[x] transition | –3 | 2 | ns | |
SM7 | tsk(CS-SIMO) | Delay time, spi_cs[x] active to spi_d[x] transition | 5 | ns | ||
SM8 | td(SPICLK-CS) | Delay time, spi_cs[x] active to spi_sclk first edge | PHA = 0 | –4 + B(3) | ns | |
PHA = 1 | –4 + A(2) | ns | ||||
SM9 | td(SPICLK-CS) | Delay time, spi_sclk last edge to spi_cs[x] inactive | PHA = 0 | –4 + A(2) | ns | |
PHA = 1 | –4 + B(3) | ns |