Figure 3-1 is the functional block diagram for the device.
A. AM263Px is available with 4, 2, and 1 core options. Refer to the
Device Comparison table for more peripheral specific details.
B. Each R5F cluster supports 256KB of Tightly-Coupled Memory (TCM). When configured as Single-Core or Lockstep operating mode, individual cores can utilize all 256KB. While in Dual-Core mode, each core may only utilize its designated half (128KB TCM).
C. The Resolver subsystem is available for the ZCZ_S and ZCZ_F packages only.
D. The ZCZ_F package has an internally connected OSPI flash device.