SPRSP81C October 2023 – May 2024 AM263P4 , AM263P4-Q1
PRODUCTION DATA
Table 6-4 shows a comparison between devices, highlighting the differences.
FEATURES | REFERENCE NAME |
AM263P4 AM263P4-Q1 |
AM263P2 AM263P2-Q1 |
AM263P1 AM263P1-Q1 |
---|---|---|---|---|
JTAG User ID | ||||
DEVICE_ID[31:13](1) (Base Part Number) |
D: | 0x30884 | 0x30844 | 0x30824 |
E: | 0x30885 | 0x30845 | 0x30825 | |
K: | 0x3088B | 0x3084B | – | |
L: | 0x3088C | 0x3084C | – | |
M: | 0x3088D | 0x3084D | – | |
PROCESSORS AND ACCELERATORS | ||||
Speed Grade | See Section 6.6, Operating Performance Points | |||
Arm® Cortex-R5F | R5FSS | 4 (2× Dual Core w/ Lockstep) | 2 (1× Dual Core w/ Lockstep) | 1 (Single Core) |
Trigonometric Math Unit | TMU | Yes | ||
Hardware Security Module | HSM | Yes | ||
Crypto Accelerators | Security | Yes | ||
PROGRAM AND DATA STORAGE | ||||
On-Chip Shared Memory (RAM) | OCSRAM | See Section 6.6, Operating Performance Points | ||
R5F Tightly Coupled Memory (TCM) | TCM | Up to 512KB(10) | ||
PERIPHERALS | ||||
Modular Controller Area Network with Full CAN-FD | MCAN | 8 | ||
General-Purpose I/O | GPIO | Up to 139 | ||
Serial Peripheral Interface | SPI | 8 | ||
Universal Asynchronous Receiver and Transmitter | UART | 6 | ||
Local Interconnect Network | LIN | 5 | ||
Inter-Integrated Circuit Interface | I2C | 4 | ||
Analog-to-Digital Converter | ADC | 3(2) or 5(3) | 3(2) or 5(3) | 3 |
Resolver (ADC12B3M)(4) | RDC | 0(8) or 2(9) | 0(8) or 2(9) | 0 |
ADC | 0(8) or 2(9) | 0(8) or 2(9) | 0 | |
Comparator Modules | CMPSS | 12(2) or 20(3) | 12(2) or 20(3) | 12 |
Digital-to-Analog Converter | DAC | 1 | ||
Programmable Real-Time Unit Subsystem(5) | PRU-ICSS | 0 or 1 | ||
Industrial Communication Subsystem Support(6) | PRU-ICSS | Optional | ||
Gigabit Ethernet Interface | CPSW | Yes (2(8) or 1(9)) | ||
Multi-Media Card/Secure Digital Interface | MMCSD | 1 | ||
Enhanced High-Resolution Pulse-Width Modulator Module | EHRPWM | 16(2) or 32(3) | 16(2) or 32(3) | 16 |
Enhanced Capture Module | ECAP | 8(2) or 16(3) | 8(2) or 16(3) | 8 |
Enhanced Quadrature Encoder Pulse Module | EQEP | 2(2) or 3(3) | 2(2) or 3(3) | 2 |
Sigma Delta Filter Module | SDFM | 1(2) or 2(3) | 1(2) or 2(3) | 1 |
Fast Serial Interface | FSI | 4x FSI_RX + 4x FSI_TX | ||
Octal SPI Flash Interface | OSPI | 1 or 0(11) | ||
Miscellaneous | ||||
Junction Temperature | Industrial: –40°C to 105°C | |||
Extended Automotive: –40°C to 150°C(12) | ||||
Automotive Qualification | AEC-Q100(7) Option |