SPRSP81C October 2023 – May 2024 AM263P4 , AM263P4-Q1
PRODUCTION DATA
SUBGROUP | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
10MHz RC Osc | Frequency trimmed | 8 | 10 | 12 | MHz | |
Output duty cycle | 40 | 60 | % | |||
TempSensor | VDDA | 1.71 | 1.89 | V | ||
ADC resolution | 7 | bit | ||||
ADC LSB | 2 | ℃ | ||||
TempSensor accuracy | ±8 | ℃ | ||||
ADC clock | 16 | 32 | 60 | kHz | ||
ADC conversion time | 5 | ms |