SPRSP81C October 2023 – May 2024 AM263P4 , AM263P4-Q1
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
PORz IO | |||||
VIH | High-Level Input Voltage | 1.35 | V | ||
VIL | Low-Level Input Voltage | 0.5 | V | ||
VHYS | Hysteresis Voltage at an Input | 0.070 | V | ||
IL | Input Leakage Current | –2 | 2 | µA | |
Warm Reset IO | |||||
VIH | High-Level Input Voltage | 2.15 | V | ||
VIL | Low-Level Input Voltage | 0.55 | V | ||
VHYS | Hysteresis Voltage at an Input | 0.347 | V | ||
VOL | Low Level Output Voltage, Driver Enabled: IOL = 6mA | 0.45 | V | ||
IL | Input Leakage Current, Receiver Disabled, Pull Disabled | –57 | µA |
||
TCK IO | |||||
VIH | High-Level Input Voltage | 2.15 | V | ||
VIL | Low-Level Input Voltage | 0.55 | V | ||
VHYS | Hysteresis Voltage at an Input | 0.4 | V | ||
IL | Input Leakage Current, Receiver Disabled, Pull Disabled | –3.9 | 8.9 | 17.2 | µA |
Input Leakage Current, Receiver Disabled, Pullup Enabled | 106.9 | 128.2 | µA | ||
Input Leakage Current, Receiver Disabled, Pulldown Enabled | 100.3 | 130.3 | µA | ||
I2C OD IOs | |||||
VIH | High-Level Input Voltage | 2 | V | ||
VIL | Low-Level Input Voltage | 0.55 | V | ||
VHYS | Hysteresis Voltage at an Input | 0.165 | V | ||
IL | Input Leakage Current, Receiver Disabled, Pull Disabled | –18 | 18 | µA | |
VOL | Low Level Output Voltage, Driver Enabled: IOL = 3mA | 0.45 | V | ||
All Other LVCMOS | |||||
VIH | High-Level Input Voltage | 2 | V | ||
VIL | Low-Level Input Voltage | 0.55 | V | ||
VHYS | Hysteresis Voltage at an Input | 0.265 | V | ||
VOL | Low Level Output Voltage, Driver Enabled: IOL = 6mA | 0.45 | V | ||
VOH | High Level Output Voltage, Driver Enabled: IOH = 6mA | VDDS33(1) – 0.45 | V | ||
IL | Input Leakage Current, Receiver Disabled, Pull Disabled | –18 | 18 | µA | |
Input Leakage Current, Receiver Disabled, Pullup Enabled | –243 | –100 | –19 | µA | |
Input Leakage Current, Receiver Disabled, Pulldown Enabled | 51 | 100 | 210 | µA |