SPRSP81C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
GROUP | PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
PMU | Power supply (VDDA33) | 3.1 | 3.3 | 3.46 | V |
Bandgap | VREF trimmed | 0.886 | 0.9 | 0.914 | V |
1.8V LDO | DC accuracy | 1.764 | 1.8 | 1.836 | V |
Transient load regulation | 1.71 | 1.8 | 1.89 | V | |
DC Load regulation | 5 | mV | |||
Load current | 0 | 60 | mA | ||
Power up time | 800 | uS | |||
Inrush current | 150 | mA | |||
External decoupling capacitance | –20% | 4.7 | 20% | uF | |
ADC Reference | Load Regulation | ±1 | mV | ||
DC accuracy | 1.764 | 1.8 | 1.836 | V | |
Power up time | 800 | uS | |||
Inrush current | 80 | mA | |||
External decoupling capacitance | –20% | 4.7 | 20% | uF |