SLLS104M December 1990 – October 2023 AM26C32 , AM26C32M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(2) | 7 | V | ||
VI | Input voltage | A or B inputs | –11 | 14 | V |
G or G inputs | –0.5 | VCC + 0.5 | |||
VID | Differential input voltage | –14 | 14 | V | |
VO | Output voltage | –0.5 | VCC + 0.5 | V | |
IO | Output current | ±25 | mA | ||
Tstg | Storage temperature | -65 | 150 | °C |