SLLS104M December 1990 – October 2023 AM26C32 , AM26C32M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | LCCC | SOIC, PDIP, SO, TSSOP, CFP, or CDIP | ||
1A | 3 | 2 | I | RS422/RS485 differential input (noninverting) |
1B | 2 | 1 | I | RS422/RS485 differential input (inverting) |
1Y | 4 | 3 | O | Logic level output |
2A | 8 | 6 | I | RS422/RS485 differential input (noninverting) |
2B | 9 | 7 | I | RS422/RS485 differential input (inverting) |
2Y | 7 | 5 | O | Logic level output |
3A | 13 | 10 | I | RS422/RS485 differential input (noninverting) |
3B | 12 | 9 | I | RS422/RS485 differential input (inverting) |
3Y | 14 | 11 | O | Logic level output |
4A | 18 | 14 | I | RS422/RS485 differential input (noninverting) |
4B | 19 | 15 | I | RS422/RS485 differential input (inverting) |
4Y | 17 | 13 | O | Logic level output |
G | 5 | 4 | I | Active-high select |
G | 15 | 12 | I | Active-low select |
GND | 10 | 8 | — | Ground |
NC(1) | 1 | — | — | Do not connect |
6 | ||||
11 | ||||
16 | ||||
VCC | 20 | 16 | — | Power Supply |