SLLS115G october 1980 – august 2023 AM26LS32AC , AM26LS32AM , AM26LS33AM
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, CDIP, PDIP, SO, TSSOP |
LCCC | ||
1A | 2 | 3 | I | RS422/RS485 differential input (noninverting) |
1B | 1 | 2 | I | RS422/RS485 differential input (inverting) |
1Y | 3 | 4 | O | Logic level output |
2A | 6 | 8 | I | RS422/RS485 differential input (noninverting) |
2B | 7 | 9 | I | RS422/RS485 differential input (inverting) |
2Y | 5 | 7 | O | Logic level output |
3A | 10 | 13 | I | RS422/RS485 differential input (noninverting) |
3B | 9 | 12 | I | RS422/RS485 differential input (inverting) |
3Y | 11 | 14 | O | Logic level output |
4A | 14 | 18 | I | RS422/RS485 differential input (noninverting) |
4B | 15 | 19 | I | RS422/RS485 differential input (inverting) |
4Y | 13 | 17 | O | Logic level output |
G | 12 | 15 | I | Active-Low select |
G | 4 | 5 | I | Active-High select |
GND | 8 | 10 | — | Ground |
NC | — | 1, 6, 11, 16 | — | No internal connection |
VCC | 16 | 20 | — | Power supply |