SLLS202H may 1995 – august 2023 AM26LV32
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 2 | I | RS422, RS485 differential input (noninverting) |
1B | 1 | I | RS422, RS485 differential input (inverting) |
1Y | 3 | O | Logic level output |
2A | 6 | I | RS422, RS485 differential input (noninverting) |
2B | 7 | I | RS422, RS485 differential input (inverting) |
2Y | 5 | O | Logic level output |
3A | 10 | I | RS422, RS485 differential input (noninverting) |
3B | 9 | I | RS422, RS485 differential input (inverting) |
3Y | 11 | O | Logic level output |
4A | 14 | I | RS422, RS485 differential input (noninverting) |
4B | 15 | I | RS422, RS485 differential input (inverting) |
4Y | 13 | O | Logic level output |
G | 12 | I | Active-low select |
G | 4 | I | Active-high select |
GND | 8 | — | Ground |
VCC | 16 | — | Power supply |