SLLS202H may 1995 – august 2023 AM26LV32
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VCC | 3 | 3.3 | 3.6 | V | |
High-level input voltage, VIH(EN) | 2 | V | |||
Low-level input voltage, VIL(EN) | 0.8 | V | |||
Common-mode input voltage, VIC | –0.3 | 5.5 | V | ||
Differential input voltage, VID | ±5.8 | V | |||
High-level output current, IOH | –5 | mA | |||
Low-level output current, IOL | 5 | mA | |||
Operating free-air temperature, TA | AM26LV32C | 0 | 70 | °C | |
AM26LV32I | –40 | 85 |