SLLS849E april   2008  – august 2023 AM26LV32E

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 ±7-V Common-Mode Range With ±200-mV Sensitivity
      2. 8.3.2 Input Fail-Safe Circuitry
      3. 8.3.3 Active-High and Active-Low
    4. 8.4 Device Functional Modes
      1. 8.4.1 Enable and Disable
  10. Application Information Disclaimer
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  11. 10Power Supply Recommendations
  12. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  14. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)(3)
MIN MAX UNIT
VCC Supply voltage(2) -0.5 6 V
VI Input voltage A or B inputs –14 14 V
G or G inputs –0.5 6
VID Differential input voltage(4) –14 14 V
VO Output voltage –0.5 6 V
IO Output current ±20 mA
IIK Input clamp current VI < 0 -20 mA
IOK Output clamp current VO < 0 -20 mA
TJ Operating virtual junction temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values except differential input voltage are with respect to the network GND.
This device is designed to meet TIA/EIA-422-B and ITU.
Differential input voltage is measured at the non-inverting input with respect to the corresponding inverting input.