SWRS245B December 2021 – December 2023 AM2732 , AM2732-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER/PIN(1)(2) | DESCRIPTION | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VDD | 1.2V digital power supply | -0.5 | 1.4 | V | |
VIN_SRAM | 1.2V power rail for internal SRAM | -0.5 | 1.4 | V | |
VNWA | 1.2V power rail for SRAM array back bias | -0.5 | 1.4 | V | |
VIOIN | I/O Supply (3.3V or 1.8V): All LVCMOS1833 I/O would operate on this supply | -0.5 | 3.8 | V | |
VIOIN_18 | 1.8V supply for CMOS I/O | -0.5 | 2 | V | |
VIN_18CLK | 1.8V supply for clock module | -0.5 | 2 | V | |
VIOIN_18DIFF | 1.8V supply for CSI2 and LVDS ports | -0.5 | 2 | V | |
Input Voltage | Dual-voltage LVCMOS inputs, operated at 3.3V or 1.8V (Steady State) | -0.3V to VIOIN +0.3V | V | ||
Dual-voltage LVCMOS inputs, operated at 3.3V/1.8V (Transient Overshoot/Undershoot) | VIOIN +20% up to 20% of Signal Period | V | |||
CLKP/CLKN | -0.5 | 2 | V | ||
Clamp Current | Limit clamp current(3) | -20 | 20 | mA | |
TJ | Operating junction temperature range | Extended Automotive | -40 | 140 | °C |
Extended Industrial | -40 | 105 | |||
Tstg | Storage temperature range after soldered onto PC Board | -55 | 150 | °C |