SWRS245B December 2021 – December 2023 AM2732 , AM2732-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER(1) | EXTENDED INDUSTRIAL | EXTENDED AUTOMOTIVE |
---|---|---|
Operating Junction Temperature (Tj) | –40°C to 105°C | –40°C to 140°C |
POH at Temperature Profile | See the Extended Industrial Temperature Profile | See the Extended Automotive Temperature Profile |