SWRS245B December 2021 – December 2023 AM2732 , AM2732-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
---|---|---|---|---|
MSS_RMII_CRS_DV | I | Master sub-system, Ethernet RMII, carrier sense/receive data valid | F16 | D14 |
MSS_RMII_REFCLK | IO | Master sub-system, Ethernet RMII, reference clock | E19 | C13 |
MSS_RMII_RXD0 | I | Master sub-system, Ethernet RMII, receive data 0 | P18 | M13 |
MSS_RMII_RXD1 | I | Master sub-system, Ethernet RMII, receive data 1 | N19 | L15 |
MSS_RMII_RXER | I | Master sub-system, Ethernet RMII, receive error | F18 | D13 |
MSS_RMII_TXD0 | O | Master sub-system, Ethernet RMII, transmit data 0 | L18 | J14 |
MSS_RMII_TXD1 | O | Master sub-system, Ethernet RMII, transmit data 1 | L17 | J15 |
MSS_RMII_TXEN | O | Master sub-system, Ethernet RMII, transmit enable | J18 | G15 |