SWRS245B December 2021 – December 2023 AM2732 , AM2732-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
---|---|---|---|---|
RCSS_MCASPA_ACLKR | IO | Multichannel Audio Serial Port A Bit Clk, receiver | A18, K18 | B12, H14 |
RCSS_MCASPA_ACLKX | IO | Multichannel Audio Serial Port A Bit Clk, transmitter | B18, L17 | A12, J15 |
RCSS_MCASPA_AHCLKX | IO | Multichannel Audio Serial Port A High Frequency Clk, transmitter | B19, L18 | A13, J14 |
RCSS_MCASPA_DAT0 | IO | Multichannel Audio Serial Port A Data | A17, J18 | B11, G15 |
RCSS_MCASPA_DAT1 | IO | Multichannel Audio Serial Port A Data | B16, F18 | C11, D13 |
RCSS_MCASPA_DAT2 | IO | Multichannel Audio Serial Port A Data | C15, F16 | B7, D14 |
RCSS_MCASPA_DAT3 | IO | Multichannel Audio Serial Port A Data | A16, E19 | C13, C7 |
RCSS_MCASPA_DAT4 | IO | Multichannel Audio Serial Port A Data | B15 | B6 |
RCSS_MCASPA_DAT5 | IO | Multichannel Audio Serial Port A Data | A15 | A6 |
RCSS_MCASPA_DAT6 | IO | Multichannel Audio Serial Port A Data | B14 | B5 |
RCSS_MCASPA_DAT7 | IO | Multichannel Audio Serial Port A Data | C13 | A5 |
RCSS_MCASPA_DAT8 | IO | Multichannel Audio Serial Port A Data | A17 | B10, B11 |
RCSS_MCASPA_DAT9 | IO | Multichannel Audio Serial Port A Data | B16 | A10, C11 |
RCSS_MCASPA_DAT10 | IO | Multichannel Audio Serial Port A Data | C15 | A9, B7 |
RCSS_MCASPA_DAT11 | IO | Multichannel Audio Serial Port A Data | A16 | C7, C9 |
RCSS_MCASPA_DAT12 | IO | Multichannel Audio Serial Port A Data | B15 | B6, B9 |
RCSS_MCASPA_DAT13 | IO | Multichannel Audio Serial Port A Data | A15 | A6, A8 |
RCSS_MCASPA_DAT14 | IO | Multichannel Audio Serial Port A Data | B14 | B5, B8 |
RCSS_MCASPA_DAT15 | IO | Multichannel Audio Serial Port A Data | C13 | A5, A7 |
RCSS_MCASPA_FSR | IO | Multichannel Audio Serial Port A Frame Sync Clk, receiver | B17, J17 | A11, G13 |
RCSS_MCASPA_FSX | IO | Multichannel Audio Serial Port A Frame Sync Clk, transmitter | C17, K16 | C12, H13 |