SWRS245B December 2021 – December 2023 AM2732 , AM2732-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SPECIFICATION NUMBER | PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input Conditions | ||||||
1 | tR | Input rise time | 1 | 3 | ns | |
2 | tF | Input fall time | 1 | 3 | ns | |
Output Conditions | ||||||
3 | CLOAD | Output load capacitance | 2 | 20 | pF |