SWRS245B December 2021 – December 2023 AM2732 , AM2732-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
Main Subsystem (MSS) | Dual-Core Cortex-R5F, ARMv7(2) | ||||
L1 Program Memory (I-Cache) with 64-bit ECC | 32 | KB | |||
L1 Data Memory (D-Cache) with 32-bit ECC | 32 | KB | |||
L1 Tightly Coupled Memory(3) (TCM) with 32-bit ECC | 32 | 64 | KB | ||
L2 Memory | 960 | KB | |||
DSP Subsystem (DSS) | Single Core C66x DSP | ||||
Clock Speed | 450 | MHz | |||
L1 Program Memory | 32 | KB | |||
L1 Data Memory | 32 | KB | |||
L2 Memory(1) | 384 | KB | |||
Shared Memory | Shared L3 Memory 4 | 1.5 | 3.5625 | MB |