SPRS717L October 2011 – March 2020 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Device OPPs are defined in Table 5-2 through Table 5-9.
VDD_CORE OPP
Device Rev. "A or Newer" |
VDD_CORE | DDR3, DDR3L(2) | DDR2(2) | mDDR(2) | L3 and L4 | |||
---|---|---|---|---|---|---|---|---|
MIN | NOM | MAX | ||||||
OPP100 | 1.056 V | 1.100 V | 1.144 V | 400 MHz | 266 MHz | 200 MHz | 200 and 100 MHz | |
OPP50 | 0.912 V | 0.950 V | 0.988 V | — | 125 MHz | 90 MHz | 100 and 50 MHz |
VDD_MPU OPP
Device Rev. "Blank" |
VDD_MPU | ARM (A8) | ||
---|---|---|---|---|
MIN | NOM | MAX | ||
Turbo | 1.210 V | 1.260 V | 1.326 V | 720 MHz |
OPP120 | 1.152 V | 1.200 V | 1.248 V | 600 MHz |
OPP100(2) | 1.056 V | 1.100 V | 1.144 V | 500 MHz |
OPP100(3) | 1.056 V | 1.100 V | 1.144 V | 275 MHz |
VDD_CORE | VDD_MPU |
---|---|
OPP50 | OPP100 |
OPP100 | OPP100 |
OPP100 | OPP120 |
OPP100 | Turbo |
VDD_CORE OPP
Device Rev. "Blank" |
VDD_MPU(2) | ARM (A8) | DDR3, DDR3L(3) | DDR2(3) | mDDR(3) | L3 and L4 | ||
---|---|---|---|---|---|---|---|---|
MIN | NOM | MAX | ||||||
OPP100 | 1.056 V | 1.100 V | 1.144 V | 500 MHz | 400 MHz | 266 MHz | 200 MHz | 200 and 100 MHz |
OPP100 | 1.056 V | 1.100 V | 1.144 V | 275 MHz | 400 MHz | 266 MHz | 200 MHz | 200 and 100 MHz |
VDD_CORE OPP
Rev "A" or Newer |
VDD_CORE | DDR3, DDR3L(2) | DDR2(2) | mDDR(2) | L3 and L4 | |||
---|---|---|---|---|---|---|---|---|
MIN | NOM | MAX | ||||||
OPP100 | Industrial extended temperature (–40°C to 125°C) | 1.056 V | 1.100 V | 1.144 V | 333 MHz | 266 MHz | 200 MHz | 200 and 100 MHz |
All other temperature ranges | 400 MHz | |||||||
OPP50 | Industrial extended temperature (–40°C to 125°C) | 0.912 V | 0.950 V | 0.988 V | — | 125 MHz | 90 MHz | 100 and 50 MHz |
All other temperature ranges |
VDD_MPU OPP
Rev "A" or Newer |
VDD_MPU | ARM (A8) | ||
---|---|---|---|---|
MIN | NOM | MAX | ||
Nitro | 1.272 V | 1.325 V | 1.378 V | 1 GHz |
Turbo | 1.210 V | 1.260 V | 1.326 V | 800 MHz |
OPP120 | 1.152 V | 1.200 V | 1.248 V | 720 MHz |
OPP100(2) | 1.056 V | 1.100 V | 1.144 V | 600 MHz |
OPP100(3) | 1.056 V | 1.100 V | 1.144 V | 300 MHz |
OPP50 | 0.912 V | 0.950 V | 0.988 V | 300 MHz |
VDD_CORE | VDD_MPU |
---|---|
OPP50 | OPP50 |
OPP50 | OPP100 |
OPP100 | OPP50 |
OPP100 | OPP100 |
OPP100 | OPP120 |
OPP100 | Turbo |
OPP100 | Nitro |
VDD_CORE OPP
Rev "A" or newer |
VDD_MPU(2) | ARM (A8) | DDR3, DDR3L(3) | DDR2(3) | mDDR(3) | L3 and L4 | ||
---|---|---|---|---|---|---|---|---|
MIN | NOM | MAX | ||||||
OPP100 | 1.056 V | 1.100 V | 1.144 V | 600 MHz | 400 MHz | 266 MHz | 200 MHz | 200 and 100 MHz |
OPP100 | 1.056 V | 1.100 V | 1.144 V | 300 MHz | 400 MHz | 266 MHz | 200 MHz | 200 and 100 MHz |
OPP50 | 0.912 V | 0.950 V | 0.988 V | 300 MHz | – | 125 MHz | 90 MHz | 100 and 50 MHz |