SPRS717L October 2011 – March 2020 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
---|---|---|---|---|
ehrpwm0A | eHRPWM0 A output. | O | A18 | A13, A17 |
ehrpwm0B | eHRPWM0 B output. | O | B18 | B13, B17 |
ehrpwm0_synci | Sync input to eHRPWM0 module from an external pin | I | A17 | A16, C12 |
ehrpwm0_synco | Sync Output from eHRPWM0 module to an external pin | O | U12, V2, W4 | R4, U12, U2, V14 |
ehrpwm0_tripzone_input | eHRPWM0 trip zone input | I | B17 | B16, D12 |