SPRS717L October 2011 – March 2020 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
---|---|---|---|---|
pr1_ecap0_ecap_capin_apwm_o | Enhanced capture input or Auxiliary PWM out | I/O | E18, V17 | C18, U13 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
---|---|---|---|---|
pr1_edc_latch0_in | Data In | I | E17 | D18 |
pr1_edc_latch1_in | Data In | I | D19 | D17 |
pr1_edc_sync0_out | Data Out | O | F19 | E18 |
pr1_edc_sync1_out | Data Out | O | F18 | E17 |
pr1_edio_data_in0 | Data In | I | B17 | B16 |
pr1_edio_data_in1 | Data In | I | A17 | A16 |
pr1_edio_data_in2 | Data In | I | U7 | U5 |
pr1_edio_data_in3 | Data In | I | T7 | R5 |
pr1_edio_data_in4 | Data In | I | W5 | V5 |
pr1_edio_data_in5 | Data In | I | W7 | R6 |
pr1_edio_data_in6 | Data In | I | V14, V3 | T3, U9 |
pr1_edio_data_in7 | Data In | I | U15, U3 | T4, V9 |
pr1_edio_data_out0 | Data Out | O | B17 | B16 |
pr1_edio_data_out1 | Data Out | O | A17 | A16 |
pr1_edio_data_out2 | Data Out | O | U7 | U5 |
pr1_edio_data_out3 | Data Out | O | T7 | R5 |
pr1_edio_data_out4 | Data Out | O | W5 | V5 |
pr1_edio_data_out5 | Data Out | O | W7 | R6 |
pr1_edio_data_out6 | Data Out | O | V14, V3 | T3, U9 |
pr1_edio_data_out7 | Data Out | O | U15, U3 | T4, V9 |
pr1_edio_latch_in | Latch In | I | B18 | B17 |
pr1_edio_sof | Start of Frame | O | A18 | A17 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
---|---|---|---|---|
pr1_mdio_data | MDIO Data | I/O | U17 | T13 |
pr1_mdio_mdclk | MDIO Clk | O | V16 | V12 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
---|---|---|---|---|
pr1_mii0_col | MII Collision Detect | I | W16 | T10 |
pr1_mii0_crs | MII Carrier Sense | I | U17, W5 | T13, V5 |
pr1_mii0_rxd0 | MII Receive Data bit 0 | I | V5 | U4 |
pr1_mii0_rxd1 | MII Receive Data bit 1 | I | U5 | U3 |
pr1_mii0_rxd2 | MII Receive Data bit 2 | I | W4 | U2 |
pr1_mii0_rxd3 | MII Receive Data bit 3 | I | V4 | U1 |
pr1_mii0_rxdv | MII Receive Data Valid | I | V7 | T5 |
pr1_mii0_rxer | MII Receive Data Error | I | U6 | V3 |
pr1_mii0_rxlink | MII Receive Link | I | V6 | V2 |
pr1_mii0_txd0 | MII Transmit Data bit 0 | O | W17, W3 | T2, V13 |
pr1_mii0_txd1 | MII Transmit Data bit 1 | O | T13, W2 | R12, T1 |
pr1_mii0_txd2 | MII Transmit Data bit 2 | O | U13, V2 | R4, T12 |
pr1_mii0_txd3 | MII Transmit Data bit 3 | O | U12, V1 | R3, U12 |
pr1_mii0_txen | MII Transmit Enable | O | T12, U2 | R2, T11 |
pr1_mii_mr0_clk | MII Receive Clock | I | W6 | V4 |
pr1_mii_mt0_clk | MII Transmit Clock | I | U1, V15 | R1, U10 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
---|---|---|---|---|
pr1_mii1_col | MII Collision Detect | I | R15 | T17 |
pr1_mii1_crs | MII Carrier Sense | I | V16, W7 | R6, V12 |
pr1_mii1_rxd0 | MII Receive Data bit 0 | I | NA | V16 |
pr1_mii1_rxd1 | MII Receive Data bit 1 | I | NA | T15 |
pr1_mii1_rxd2 | MII Receive Data bit 2 | I | NA | U15 |
pr1_mii1_rxd3 | MII Receive Data bit 3 | I | NA | V15 |
pr1_mii1_rxdv | MII Receive Data Valid | I | NA | T16 |
pr1_mii1_rxer | MII Receive Data Error | I | NA | V17 |
pr1_mii1_rxlink | MII Receive Link | I | V18 | U18 |
pr1_mii1_txd0 | MII Transmit Data bit 0 | O | NA | R14 |
pr1_mii1_txd1 | MII Transmit Data bit 1 | O | NA | T14 |
pr1_mii1_txd2 | MII Transmit Data bit 2 | O | NA | U14 |
pr1_mii1_txd3 | MII Transmit Data bit 3 | O | NA | V14 |
pr1_mii1_txen | MII Transmit Enable | O | W18 | U17 |
pr1_mii_mr1_clk | MII Receive Clock | I | NA | U16 |
pr1_mii_mt1_clk | MII Transmit Clock | I | NA | R13 |
SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCE BALL [4] | ZCZ BALL [4] |
---|---|---|---|---|
pr1_uart0_cts_n | UART Clear to Send | I | A18, E17 | A17, D18 |
pr1_uart0_rts_n | UART Request to Send | O | B18, D19 | B17, D17 |
pr1_uart0_rxd | UART Receive Data | I | B17, D18 | B16, D16 |
pr1_uart0_txd | UART Transmit Data | O | A17, C19 | A16, D15 |