SPRS851E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 5-95 and Table 5-96 assume testing over the recommended operating conditions (see Figure 5-112, Figure 5-113, Figure 5-114, and Figure 5-115).
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
tCYCD | Bit window | 190 | μs | |
tHW1 | Reads 1 | 32 | 66 | μs |
tHW0 | Reads 0 | 70 | 145 | μs |
tRSPS | Command to host respond time(1) | 190 | 320 | μs |
PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|
tB | Break timing | 190 | μs | |
tBR | Break recovery | 40 | μs | |
tCYCH | Bit window | 190 | 250 | μs |
tDW1 | Sends 1 (write) | 0.5 | 50 | μs |
tDW0 | Sends 0 (write) | 86 | 145 | μs |