SPRS851E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
OPP50/OPP100 | |||||||||
---|---|---|---|---|---|---|---|---|---|
NO. | PARAMETER | 1.8 V | 3.3 V | UNIT | |||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||
12 | td(CLKL-CMD) | Delay time, MMC_CLK rising clock edge to MMC_CMD transition | 0.8 | 7.4 | 0.8 | 7.4 | ns | ||
13 | td(CLKL-DAT) | Delay time, MMC_CLK rising clock edge to MMC_DATx transition | 0.8 | 7.4 | 0.8 | 7.4 | ns |