SPRS851E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | OPP50/OPP100 | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|
1.8 V | 3.3 V | ||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||
1 | tsu(CMDV-CLKH) | Setup time, MMC_CMD valid before MMC_CLK rising clock edge | 4.1 | 4.1 | ns | ||||
2 | th(CLKH-CMDV) | Hold time, MMC_CMD valid after MMC_CLK rising clock edge | 2.55 | 3.76 | ns | ||||
3 | tsu(DATV-CLKH) | Setup time, MMC_DATx valid before MMC_CLK rising clock edge | 4.1 | 4.1 | ns | ||||
4 | th(CLKH-DATV) | Hold time, MMC_DATx valid after MMC_CLK rising clock edge | 2.55 | 3.76 | ns |