SPRS953G December 2015 – November 2019 AM5726 , AM5728 , AM5729
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
CAUTION
The I/O timings provided in Section 7, Timing Requirements and Switching Characteristics are applicable for all combinations of signals for SPI1 and SPI2. However, the timings are valid only for SPI3 and SPI4 if signals within a single IOSET are used. The IOSETS are defined in the Table 7-45.
NOTE
For more information, see the Serial Communication Interface / Multichannel Serial Peripheral Interface (McSPI) section of the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Serial Peripheral Interface 1 | |||
spi1_sclk(1) | SPI1 Clock | IO | A25 |
spi1_d1 | SPI1 Data. Can be configured as either MISO or MOSI. | IO | F16 |
spi1_d0 | SPI1 Data. Can be configured as either MISO or MOSI. | IO | B25 |
spi1_cs0 | SPI1 Chip Select | IO | A24 |
spi1_cs1 | SPI1 Chip Select | IO | A22 |
spi1_cs2 | SPI1 Chip Select | IO | B21 |
spi1_cs3 | SPI1 Chip Select | IO | B20 |
Serial Peripheral Interface 2 | |||
spi2_sclk(1) | SPI2 Clock | IO | A26 |
spi2_d1 | SPI2 Data. Can be configured as either MISO or MOSI. | IO | B22 |
spi2_d0 | SPI2 Data. Can be configured as either MISO or MOSI. | IO | G17 |
spi2_cs0 | SPI2 Chip Select | IO | B24 |
spi2_cs1 | SPI2 Chip Select | IO | A22 |
spi2_cs2 | SPI2 Chip Select | IO | B21 |
spi2_cs3 | SPI2 Chip Select | IO | B20 |
Serial Peripheral Interface 3 | |||
spi3_sclk(1) | SPI3 Clock | IO | AD9/ V2/ B12/ E11/ AC4/ C18 |
spi3_d1 | SPI3 Data. Can be configured as either MISO or MOSI. | IO | AF9/ Y1/ B10/ A11/ A21/ AC7 |
spi3_d0 | SPI3 Data. Can be configured as either MISO or MOSI. | IO | AE9/ W9/ C11/ B13/ AC6/ G16 |
spi3_cs0 | SPI3 Chip Select | IO | AF8/ V9/ D11/ A12/ AC9/ D17 |
spi3_cs1 | SPI3 Chip Select | IO | B11/ AC3/ E14 |
spi3_cs2 | SPI3 Chip Select | IO | F11 |
spi3_cs3 | SPI3 Chip Select | IO | A10 |
Serial Peripheral Interface 4 | |||
spi4_sclk(1) | SPI4 Clock | IO | N7/ G1/ AA3/ V7/ AC8 |
spi4_d1 | SPI4 Data. Can be configured as either MISO or MOSI. | IO | R4/ G6/ AB9/ U7/ AD6 |
spi4_d0 | SPI4 Data. Can be configured as either MISO or MOSI. | IO | N9/ F2/ AB3/ V6/ AB8 |
spi4_cs0 | SPI4 Chip Select | IO | P9/ F3/ AA4/ U6/ AB5 |
spi4_cs1 | SPI4 Chip Select | IO | P4/ Y1 |
spi4_cs2 | SPI4 Chip Select | IO | R3/ W9 |
spi4_cs3 | SPI4 Chip Select | IO | T2/ V9 |