SPRS953G December 2015 – November 2019 AM5726 , AM5728 , AM5729
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
1 | tsu(RXD-RX_CLK) | Setup time, receive selected signals valid before miin_rxclk | 8 | ns | |
tsu(RX_DV-RX_CLK) | |||||
tsu(RX_ER-RX_CLK) | |||||
2 | th(RX_CLK-RXD) | Hold time, receive selected signals valid after miin_rxclk | 8 | ns | |
th(RX_CLK-RX_DV) | |||||
th(RX_CLK-RX_ER) |
Table 7-71 and Figure 7-54 present timing requirements for GMAC MIIn Transmit 10/100Mbit/s.