SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 7-4 shows the parameters of the JEDEC DDR3 devices that are compatible with this interface. Generally, the DDR3 interface is compatible with DDR3-1333 devices in the ×8 or ×16 widths.
NO. | PARAMETER | CONDITION | MIN | MAX | UNIT |
---|---|---|---|---|---|
1 | JEDEC DDR3 device speed grade(1) | DDR clock rate = 400 MHz | DDR3-800 | DDR3-1600 | |
400 MHz < DDR clock rate ≤ 533 MHz | DDR3-1066 | DDR3-1600 | |||
533 MHz < DDR clock rate ≤ 667 MHz | DDR3-1333 | DDR3-1600 | |||
2 | JEDEC DDR3 device bit width | ×8 | ×16 | Bits | |
3 | JEDEC DDR3 device count(2) | 2 | 4 | Devices |