SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
CAUTION
The I/O timings provided in Section 5.10, Timing Requirements and Switching Characteristics are valid only if signals within a single IOSET are used. The IOSETs are defined in Table 5-49 and Table 5-50.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
DPI Video Output 1 | |||
vout1_clk | Video Output 1 Clock output | O | D11 |
vout1_de | Video Output 1 Data Enable output | O | B10 |
vout1_fld | Video Output 1 Field ID output. This signal is not used for embedded sync modes. | O | B11 |
vout1_hsync | Video Output 1 Horizontal Sync output. This signal is not used for embedded sync modes. | O | C11 |
vout1_vsync | Video Output 1 Vertical Sync output. This signal is not used for embedded sync modes. | O | E11 |
vout1_d0 | Video Output 1 Data output | O | F11 |
vout1_d1 | Video Output 1 Data output | O | G10 |
vout1_d2 | Video Output 1 Data output | O | F10 |
vout1_d3 | Video Output 1 Data output | O | G11 |
vout1_d4 | Video Output 1 Data output | O | E9 |
vout1_d5 | Video Output 1 Data output | O | F9 |
vout1_d6 | Video Output 1 Data output | O | F8 |
vout1_d7 | Video Output 1 Data output | O | E7 |
vout1_d8 | Video Output 1 Data output | O | E8 |
vout1_d9 | Video Output 1 Data output | O | D9 |
vout1_d10 | Video Output 1 Data output | O | D7 |
vout1_d11 | Video Output 1 Data output | O | D8 |
vout1_d12 | Video Output 1 Data output | O | A5 |
vout1_d13 | Video Output 1 Data output | O | C6 |
vout1_d14 | Video Output 1 Data output | O | C8 |
vout1_d15 | Video Output 1 Data output | O | C7 |
vout1_d16 | Video Output 1 Data output | O | B7 |
vout1_d17 | Video Output 1 Data output | O | B8 |
vout1_d18 | Video Output 1 Data output | O | A7 |
vout1_d19 | Video Output 1 Data output | O | A8 |
vout1_d20 | Video Output 1 Data output | O | C9 |
vout1_d21 | Video Output 1 Data output | O | A9 |
vout1_d22 | Video Output 1 Data output | O | B9 |
vout1_d23 | Video Output 1 Data output | O | A10 |
DPI Video Output 2 | |||
vout2_clk | Video Output 2 Clock output | O | H7/ B26 |
vout2_de | Video Output 2 Data Enable output | O | G2 / C23 |
vout2_fld | Video Output 2 Field ID output. This signal is not used for embedded sync modes. | O | E1 / F21 |
vout2_hsync | Video Output 2 Horizontal Sync output. This signal is not used for embedded sync modes. | O | G1 / E21 |
vout2_vsync | Video Output 2 Vertical Sync output. This signal is not used for embedded sync modes. | O | G6 / F20 |
vout2_d0 | Video Output 2 Data output | O | A4 / B14 |
vout2_d1 | Video Output 2 Data output | O | B5 / J14 |
vout2_d2 | Video Output 2 Data output | O | B4 / G13 |
vout2_d3 | Video Output 2 Data output | O | B3 / J11 |
vout2_d4 | Video Output 2 Data output | O | A3 / E12 |
vout2_d5 | Video Output 2 Data output | O | C5 / F13 |
vout2_d6 | Video Output 2 Data output | O | D6 / C12 |
vout2_d7 | Video Output 2 Data output | O | B2 / D12 |
vout2_d8 | Video Output 2 Data output | O | C4 / E15 |
vout2_d9 | Video Output 2 Data output | O | C3 / A20 |
vout2_d10 | Video Output 2 Data output | O | C2 / B15 |
vout2_d11 | Video Output 2 Data output | O | D5 / A15 |
vout2_d12 | Video Output 2 Data output | O | F6 / D15 |
vout2_d13 | Video Output 2 Data output | O | D3 / B16 |
vout2_d14 | Video Output 2 Data output | O | E6 / B17 |
vout2_d15 | Video Output 2 Data output | O | F5 / A17 |
vout2_d16 | Video Output 2 Data output | O | E4 / C18 |
vout2_d17 | Video Output 2 Data output | O | C1 / A21 |
vout2_d18 | Video Output 2 Data output | O | F4 / G16 |
vout2_d19 | Video Output 2 Data output | O | D2 / D17 |
vout2_d20 | Video Output 2 Data output | O | E2 / AA3 |
vout2_d21 | Video Output 2 Data output | O | D1 / AB9 |
vout2_d22 | Video Output 2 Data output | O | F3 / AB3 |
vout2_d23 | Video Output 2 Data output | O | F2 / AA4 |
DPI Video Output 3 | |||
vout3_clk | Video Output 3 Clock output | O | P1 / AF9 |
vout3_de | Video Output 3 Data Enable output | O | N9 / AD9 |
vout3_fld | Video Output 3 Field ID output. This signal is not used for embedded sync modes. | O | P9 / AG8 |
vout3_hsync | Video Output 3 Horizontal Sync output. This signal is not used for embedded sync modes. | O | N7 / AE9 |
vout3_vsync | Video Output 3 Vertical Sync output. This signal is not used for embedded sync modes. | O | R4 / AF8 |
vout3_d0 | Video Output 3 Data output | O | M6 / AH4 / AD3 |
vout3_d1 | Video Output 3 Data output | O | M2 / AG6 / AD2 |
vout3_d2 | Video Output 3 Data output | O | L5 / AH5 / AE6 |
vout3_d3 | Video Output 3 Data output | O | M1 / AH3 / AE2 |
vout3_d4 | Video Output 3 Data output | O | L6 / AH6 / AE1 |
vout3_d5 | Video Output 3 Data output | O | L4 / AG7 / AE5 |
vout3_d6 | Video Output 3 Data output | O | L3 / AD8 / AE3 |
vout3_d7 | Video Output 3 Data output | O | L2 / AE8 / AF1 |
vout3_d8 | Video Output 3 Data output | O | L1 / AF4 |
vout3_d9 | Video Output 3 Data output | O | K2 / AF3 |
vout3_d10 | Video Output 3 Data output | O | J1 / AF6 |
vout3_d11 | Video Output 3 Data output | O | J2 / AF2 |
vout3_d12 | Video Output 3 Data output | O | H1 / AG5 |
vout3_d13 | Video Output 3 Data output | O | J3 / AG3 |
vout3_d14 | Video Output 3 Data output | O | H2 / AG2 |
vout3_d15 | Video Output 3 Data output | O | H3 / AG4 |
vout3_d16 | Video Output 3 Data output | O | R6 / AG8 / AH4 |
vout3_d17 | Video Output 3 Data output | O | T9 / AD9 / AG6 |
vout3_d18 | Video Output 3 Data output | O | T6 / AH5 |
vout3_d19 | Video Output 3 Data output | O | T7 / AH3 |
vout3_d20 | Video Output 3 Data output | O | P6 / AH6 |
vout3_d21 | Video Output 3 Data output | O | R9 / AG7 |
vout3_d22 | Video Output 3 Data output | O | R5 / AD8 |
vout3_d23 | Video Output 3 Data output | O | P5 / AE8 |