SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
EDIOS1 | tw(EDIO_SOF) | Pulse duration, EDIO_SOF | 4P (1) | 5P (1) | ns |
EDIOS2 | tsu(EDIO_DATA_IN-EDIO_SOF) | Setup time, EDIO_DATA_IN valid before EDIO_SOF active edge | 20.00 | ns | |
EDIOS3 | th(EDIO_SOF-EDIO_DATA_IN) | Hold time, EDIO_DATA_IN valid after EDIO_SOF active edge | 20.00 | ns |