SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 5-70 and Table 5-71 assume testing over the recommended operating conditions and electrical characteristic conditions below (see Figure 5-46, Figure 5-47, and Figure 5-48).
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
HDQ10 | tPDH | Presence pulse delay high | 15 | 60 | µs |
HDQ11 | tPDL | Presence pulse delay low | 60 | 240 | µs |
HDQ12 | tRDV | Read data valid time | tLOWR | 15 | µs |
HDQ13 | tREL | Read data release time | 0 | 45 | µs |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
HDQ14 | tRSTL | Reset time low | 480 | 960 | µs |
HDQ15 | tRSTH | Reset time high | 480 | µs | |
HDQ16 | tSLOT | Bit cycle time | 60 | 120 | µs |
HDQ17 | tLOW1 | Write bit-one time | 1 | 15 | µs |
HDQ18 | tLOW0 | Write bit-zero time(2) | 60 | 120 | µs |
HDQ19 | tREC | Recovery time | 1 | µs | |
HDQ20 | tLOWR | Read bit strobe time(1) | 1 | 15 | µs |