SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
Signal Names in MUXMODE 0: rtc_osc_xi_clkin32 / rtc_osc_xo; | ||||||
Balls: AE14 / AD14; | ||||||
1.8-V Mode | ||||||
VIH | Input high-level threshold | 0.65 × VDDS(1) | V | |||
VIL | Input low-level threshold | 0.35 × VDDS(1) | V | |||
VHYS | Input hysteresis voltage | 150 | mV | |||
CPAD | Pad capacitance (including package capacitance) | 3 | pF |