SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The device supports one MCAN-FD module connecting to the CAN network through external (for the device) transceiver for connection to the physical layer. The MCAN-FD module supports up to 5 Mbit/s data rate and is compliant to ISO 11898-1:2015.
The MCAN-FD module implements the following features:
NOTE
For more information, see Serial Communication Interfaces / DCAN and MCAN sections in the device TRM.
NOTE
The Controller Area Network Interface x (x = 1 to 2) is also referred to as CANx.
NOTE
Refer to the CAN Specification for calculations necessary to validate timing compliance. Jitter tolerance calculations must be performed to validate the implementation.
Table 5-97 and Table 5-98 present timing and switching characteristics for CANx Interface.