SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This section describes the operating conditions of the device. This section also contains the description of each Operating Performance Point (OPP) for processor clocks and device core clocks.
Table 5-2 describes the maximum supported frequency per speed grade for AM574x devices.
DEVICE | MAXIMUM FREQUENCY (MHz) | |||||||
---|---|---|---|---|---|---|---|---|
MPU | DSP | IVA | EVE | GPU | IPU | L3 | DDR3/DDR3L | |
AM5749 | 1500 | 750 | 532 | 650 | 532 | 212.8 | 266 | 667 (DDR3-1333) |
AM5748 | 1500 | 750 | 532 | N/A(1) | 532 | 212.8 | 266 | 667 (DDR3-1333) |
AM5746 | 1500 | 750 | N/A(1) | N/A(1) | N/A(1) | 212.8 | 266 | 667 (DDR3-1333) |