SPRSP89 December 2023 AM62P , AM62P-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
---|---|---|---|
GPIO1_0 | IO | General Purpose Input/Output | A19 |
GPIO1_1 | IO | General Purpose Input/Output | F19 |
GPIO1_2 | IO | General Purpose Input/Output | D19 |
GPIO1_3 | IO | General Purpose Input/Output | E19 |
GPIO1_4 | IO | General Purpose Input/Output | E16 |
GPIO1_5 | IO | General Purpose Input/Output | E17 |
GPIO1_6 | IO | General Purpose Input/Output | C19 |
GPIO1_7 | IO | General Purpose Input/Output | D25 |
GPIO1_8 | IO | General Purpose Input/Output | E25 |
GPIO1_9 | IO | General Purpose Input/Output | E24 |
GPIO1_10 | IO | General Purpose Input/Output | F23 |
GPIO1_11 | IO | General Purpose Input/Output | F24 |
GPIO1_12 | IO | General Purpose Input/Output | F25 |
GPIO1_13 | IO | General Purpose Input/Output | G23 |
GPIO1_14 | IO | General Purpose Input/Output | G20 |
GPIO1_15 | IO | General Purpose Input/Output | D20 |
GPIO1_16 (1) | IO | General Purpose Input/Output | E20 |
GPIO1_17 | IO | General Purpose Input/Output | B21 |
GPIO1_18 | IO | General Purpose Input/Output | B20 |
GPIO1_19 | IO | General Purpose Input/Output | C21 |
GPIO1_20 | IO | General Purpose Input/Output | A22 |
GPIO1_21 | IO | General Purpose Input/Output | B22 |
GPIO1_22 | IO | General Purpose Input/Output | A23 |
GPIO1_23 | IO | General Purpose Input/Output | C22 |
GPIO1_24 | IO | General Purpose Input/Output | B23 |
GPIO1_25 | IO | General Purpose Input/Output | F20 |
GPIO1_26 | IO | General Purpose Input/Output | B25 |
GPIO1_27 | IO | General Purpose Input/Output | A24 |
GPIO1_28 | IO | General Purpose Input/Output | C24 |
GPIO1_29 | IO | General Purpose Input/Output | B24 |
GPIO1_30 | IO | General Purpose Input/Output | C25 |
GPIO1_31 (1) | IOD | General Purpose Input/Output | C23 |
GPIO1_42 (1) | IO | General Purpose Input/Output | H25 |
GPIO1_43 (1) | IO | General Purpose Input/Output | H22 |
GPIO1_44 (1) | IO | General Purpose Input/Output | H23 |
GPIO1_45 (1) | IO | General Purpose Input/Output | H21 |
GPIO1_46 (1) | IO | General Purpose Input/Output | J24 |
GPIO1_47 (1) | IO | General Purpose Input/Output | H20 |
GPIO1_48 (1) | IO | General Purpose Input/Output | D23 |
GPIO1_49 (1) | IO | General Purpose Input/Output | D24 |
GPIO1_50 | IO | General Purpose Input/Output | G22 |
GPIO1_51 | IO | General Purpose Input/Output | G21 |