SPRSP89 December 2023 AM62P , AM62P-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
---|---|---|---|
DSI0_TXCLKN | IO | DSI Differential Transmit Clock Output (negative) | AA12 |
DSI0_TXCLKP | IO | DSI Differential Transmit Clock Output (positive) | AA13 |
DSI0_TXRCALIB (1) | A | DSI pin connected to external resistor for on-chip resistor calibration | Y16 |
DSI0_TXN0 | IO | DSI Differential Transmit Output (negative) | AD11 |
DSI0_TXN1 | IO | DSI Differential Transmit Output (negative) | AB13 |
DSI0_TXN2 | IO | DSI Differential Transmit Output (negative) | AC12 |
DSI0_TXN3 | IO | DSI Differential Transmit Output (negative) | AE14 |
DSI0_TXP0 | IO | DSI Differential Transmit Output (positive) | AD12 |
DSI0_TXP1 | IO | DSI Differential Transmit Output (positive) | AB14 |
DSI0_TXP2 | IO | DSI Differential Transmit Output (positive) | AC13 |
DSI0_TXP3 | IO | DSI Differential Transmit Output (positive) | AE15 |