SPRSP89 December 2023 AM62P , AM62P-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
---|---|---|---|
MCASP0_ACLKR | IO | MCASP Receive Bit Clock | G20 |
MCASP0_ACLKX | IO | MCASP Transmit Bit Clock | F24 |
MCASP0_AFSR | IO | MCASP Receive Frame Sync | G23 |
MCASP0_AFSX | IO | MCASP Transmit Frame Sync | F25 |
MCASP0_AXR0 | IO | MCASP Serial Data (Input/Output) | F23 |
MCASP0_AXR1 | IO | MCASP Serial Data (Input/Output) | E24 |
MCASP0_AXR2 | IO | MCASP Serial Data (Input/Output) | E25 |
MCASP0_AXR3 | IO | MCASP Serial Data (Input/Output) | D25 |