SPRSP89 December 2023 AM62P , AM62P-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
---|---|---|---|
MCU_GPIO0_0 (1) | IO | General Purpose Input/Output | B10 |
MCU_GPIO0_1 (1) | IO | General Purpose Input/Output | E10 |
MCU_GPIO0_2 | IO | General Purpose Input/Output | C10 |
MCU_GPIO0_3 | IO | General Purpose Input/Output | B11 |
MCU_GPIO0_4 | IO | General Purpose Input/Output | D10 |
MCU_GPIO0_5 | IO | General Purpose Input/Output | B6 |
MCU_GPIO0_6 | IO | General Purpose Input/Output | C8 |
MCU_GPIO0_7 (1) | IO | General Purpose Input/Output | B8 |
MCU_GPIO0_8 (1) | IO | General Purpose Input/Output | B7 |
MCU_GPIO0_9 | IO | General Purpose Input/Output | D8 |
MCU_GPIO0_10 | IO | General Purpose Input/Output | D7 |
MCU_GPIO0_11 (1) | IO | General Purpose Input/Output | C7 |
MCU_GPIO0_12 (1) | IO | General Purpose Input/Output | C6 |
MCU_GPIO0_13 | IO | General Purpose Input/Output | E8 |
MCU_GPIO0_14 | IO | General Purpose Input/Output | D6 |
MCU_GPIO0_15 (1) | IO | General Purpose Input/Output | F8 |
MCU_GPIO0_16 (1) | IO | General Purpose Input/Output | E7 |
MCU_GPIO0_17 | IOD | General Purpose Input/Output | E11 |
MCU_GPIO0_18 | IOD | General Purpose Input/Output | D11 |
MCU_GPIO0_19 | IOD | General Purpose Input/Output | A13 |
MCU_GPIO0_20 | IOD | General Purpose Input/Output | C11 |
MCU_GPIO0_21 | IO | General Purpose Input/Output | F14 |
MCU_GPIO0_22 | IO | General Purpose Input/Output | B9 |
MCU_GPIO0_23 | IO | General Purpose Input/Output | F13 |