Refer to the PDF data sheet for device specific package drawings
Processor Cores:
Multimedia:
Memory Subsystem:
Functional Safety:
Security:
High-Speed Interfaces:
General Connectivity:
Media and Data Storage:
Power Management:
Optimal Power Management Solution:
Boot Options:
Technology / Package:
The AM62Px (P = Plus) is an extension of the existing Sitara™ AM62x low-cost family of application processors built for high-performance embedded 3D display applications. Scalable Arm® Cortex®-A53 performance and embedded features, such as: multi-screen high-definition display support, 3D-graphics acceleration, 4K video acceleration, and extensive peripherals make the AM62Px well-suited for a broad range of automotive and industrial applications, including automotive digital instrumentation, automotive displays, industrial HMI, and more.
Key features and benefits:
The AM62Px processors comply with the AEC - Q100 automotive standard and support industrial-grade. ASIL-B and SIL-2 functional safety requirements can be addressed using an integrated Arm Cortex-R5F core and dedicated peripherals, which can all be isolated from the rest of the processor.
Products in the AM62Px processor family:
AM62P-Q1 – Automotive digital instrumentation SoC with scalable Arm Cortex-A53 performance, multi high-definition display support, 3D GPU and 4K video acceleration.
Featured design resources:
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | |
---|---|---|---|
AM62P54 AM62P54-Q1 |
AMH
(FCBGA, 466) 0.65/0.8mm, with VCA |
17mm × 17mm | |
AM62P52 AM62P52-Q1 |
AMH
(FCBGA, 466) 0.65/0.8mm, with VCA |
17mm × 17mm | |
AM62P34 AM62P34-Q1 |
AMH
(FCBGA, 466) 0.65/0.8mm, with VCA |
17mm × 17mm | |
AM62P32 AM62P32-Q1 |
AMH
(FCBGA, 466) 0.65/0.8mm, with VCA |
17mm × 17mm |
Figure 3-1 is functional block diagram for the device.
Table 4-1 shows a comparison between devices, highlighting the differences.
FEATURES | REFERENCE NAME |
AM62P, AM62P-Q1 | |||
---|---|---|---|---|---|
AM62P54 | AM62P52 | AM62P34 | AM62P32 | ||
WKUP_CTRL_MMR_CFG0_JTAG_USER_ID[31:13] (1) Register bit values by device "Features" code (See Nomenclature Description table for more information on device features) |
|||||
G: | – | 0x352A7 | – | 0x351A7 | |
M: | 0x352ED | 0x352AD | 0x351ED | 0x351AD | |
PROCESSORS AND ACCELERATORS | |||||
Speed Grades | See Device Speed Grades table | ||||
Arm Cortex-A53 Microprocessor Subsystem |
Arm A53 | Quad Core | Dual Core | Quad Core | Dual Core |
Arm Cortex-R5F in MCU domain | MCU_R5F | Single Core Functional Safety Optional(3) |
|||
Graphics Processing Unit | GPU | Yes | Yes | No | No |
Video Encoder / Decoder | VENC/VDEC | Yes | |||
Device Management Subsystem | WKUP_R5F | Single Core | |||
Hardware Security Module | HSM | Yes | |||
Crypto Accelerators | Security | Yes | |||
PROGRAM AND DATA STORAGE | |||||
On-Chip Shared Memory (RAM) in MAIN Domain | OCSRAM | 64KB | |||
On-Chip Shared Memory (RAM) in MCU Domain | MCU_MSRAM | 512KB | |||
LPDDR4 DDR Subsystem | DDRSS | 32-bit data with inline ECC up to 8GB | |||
General-Purpose Memory Controller | GPMC | Up to 128MB with ECC | |||
PERIPHERALS | |||||
Display Subsystem | DSS | 1x DPI | |||
1x OLDI (LVDS) | |||||
1x DSI | |||||
Modular Controller Area Network Interface | MCAN | 4 | |||
Full CAN-FD Support | CAN-FD | Yes | |||
General-Purpose I/O | GPIO | Up to 158 | |||
Inter-Integrated Circuit Interface | I2C | 6 | |||
Multichannel Audio Serial Port | MCASP | 3 | |||
Multichannel Serial Peripheral Interface | MCSPI | 5 | |||
Multi-Media Card/Secure Digital Interface | MMC/SD | 1x eMMC (8-bits) | |||
2x SD/SDIO (4-bits) | |||||
Flash Subsystem (FSS)(2) | OSPI0/QSPI0 | Yes(2) | |||
Gigabit Ethernet Interface | CPSW3G | Yes | |||
General-Purpose Timers | TIMER | 14 (4 in MCU and 2 in WKUP) | |||
Enhanced Pulse-Width Modulator Module | EPWM | 3 | |||
Enhanced Capture Module | ECAP | 3 | |||
Enhanced Quadrature Encoder Pulse Module | EQEP | 3 | |||
Universal Asynchronous Receiver and Transmitter | UART | 9 | |||
CSI2-RX Controller with DPHY | CSI-RX | 1 | |||
USB2.0 Controller with PHY | USB 2.0 | 2 |